IESNA:LM-63-2002
[TEST]P956936
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37033
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5092.4 5476.3 5888.6 6302.9 6620.5 6814.9 6933.1 6999.5 7072.8 7157.8
7267.3 7415.8 7616.1 7852.5 8139.8 8623.4 9354.2 10323.5 11520.3 13017.2
14979.1 17231.2 19628.8 21809.6 23127.6 22458.3 21118.8 19324 17167.7 14598
11347.4 8107.5 5306.3 3084.5 1357.1 420.1 0
5092.4 5497 5961.1 6420.9 6760 6966.1 7063.6 7087.7 7103.5 7117.6
7140.2 7188.7 7277.4 7388.8 7572.3 7955.9 8628.3 9603.2 10873.3 12387.8
14201.5 16289.7 18698.7 21303.1 23914.3 24608 23136.4 21242.9 19254.8 16993.2
13826.4 10421.5 7253.2 4415.5 2063.5 657.6 0
5092.4 5518 6033.8 6538.8 6899.5 7117.2 7194 7175.8 7134.4 7077.3
7013.2 6961.4 6939 6925.3 7005 7288.4 7902.3 8882.9 10226.1 11758.1
13424.2 15348.4 17768.5 20796.4 24701.3 26757.7 25154 23161.8 21342.2 19388.5
16305.3 12735.8 9199.9 5746.6 2769.9 895 0
5092.4 5547.5 6105.7 6644.9 7024 7229.7 7264.5 7177.2 7041.6 6885
6721.3 6574.7 6463 6386.7 6443.8 6778.3 7523 8664.4 10129.8 11738.6
13427.5 15253.2 17397.5 20052.1 23777 26653.6 25553.2 23349 21425.8 19448.7
16527.9 13054.3 9595.8 6188.8 3146.1 1104.8 0
5092.4 5577 6177.9 6751 7148.4 7341.9 7335.3 7178.3 6948.7 6692.8
6429.3 6188.2 5986.9 5848.2 5882.8 6268.3 7143.8 8446 10033.3 11719.1
13430.8 15157.9 17026.4 19308 22852.7 26549.2 25952.3 23536 21509.6 19508.6
16750.5 13372.8 9991.6 6631.2 3522.2 1314.7 0
5092.4 5594.6 6216.9 6814.9 7223.9 7396.6 7337.2 7099.2 6774 6435.8
6117.3 5842.3 5626.6 5509.6 5647.5 6253.1 7411.5 9029.8 10968.7 13068.6
15170 17235.3 19338.4 21642.5 25062 28573.1 28524.2 26215.9 23906.1 21383.6
18209.2 14481.8 10829.2 7207.7 3995.9 1551.5 0
5092.4 5612.1 6256 6878.8 7298.9 7451.3 7339.2 7020.1 6599.4 6178.8
5805.2 5496.5 5266.3 5170.9 5412.4 6237.8 7679.2 9613.7 11904.3 14417.7
16909.1 19312.7 21650.3 23977.1 27271.3 30597.1 31096.4 28895.5 26302.4 23258.5
19667.9 15590.7 11666.3 7784.1 4469.4 1788.4 0
5092.4 5620.9 6279.7 6913.4 7332.5 7469.7 7319.6 6947.6 6472.1 6019.8
5637.9 5331.9 5113.7 5051.1 5384.5 6365.6 7989.9 10178.9 12832.9 15777.1
18703.6 21532.9 24297.1 26975 30481.1 33651 34057.6 31869.4 28861.7 25175.3
21017.2 16547.6 12168.9 7993.8 4588.4 1798.5 0
5092.4 5629.7 6303.5 6947.8 7365.9 7488.1 7300.1 6874.9 6344.9 5860.7
5471.1 5167.6 4961 4931.1 5356.5 6493.4 8300.6 10744 13761.7 17136.4
20498 23752.9 26944 29972.8 33690.8 36704.6 37018.7 34843.4 31420.8 27091.9
22366.5 17504.7 12671.3 8203.3 4707.4 1808.5 0
5092.4 5625.8 6321.5 6964.4 7378.6 7490 7277 6823.7 6266.8 5774.3
5389.4 5090.4 4889.1 4879.4 5352.3 6559.9 8455.3 11075.8 14325.4 17934.6
21582.9 25053.4 28490.6 31890.7 35763.7 38620.6 38649.9 36121.3 32131.1 27163.8
22005 16883.3 11671.8 7417.7 4078.2 1518.3 0
5092.4 5629.7 6303.5 6947.8 7365.9 7488.1 7300.1 6874.9 6344.9 5860.7
5471.1 5167.6 4961 4931.1 5356.5 6493.4 8300.6 10744 13761.7 17136.4
20498 23752.9 26944 29972.8 33690.8 36704.6 37018.7 34843.4 31420.8 27091.9
22366.5 17504.7 12671.3 8203.3 4707.4 1808.5 0
5092.4 5620.9 6279.7 6913.4 7332.5 7469.7 7319.6 6947.6 6472.1 6019.8
5637.9 5331.9 5113.7 5051.1 5384.5 6365.6 7989.9 10178.9 12832.9 15777.1
18703.6 21532.9 24297.1 26975 30481.1 33651 34057.6 31869.4 28861.7 25175.3
21017.2 16547.6 12168.9 7993.8 4588.4 1798.5 0
5092.4 5612.1 6256 6878.8 7298.9 7451.3 7339.2 7020.1 6599.4 6178.8
5805.2 5496.5 5266.3 5170.9 5412.4 6237.8 7679.2 9613.7 11904.3 14417.7
16909.1 19312.7 21650.3 23977.1 27271.3 30597.1 31096.4 28895.5 26302.4 23258.5
19667.9 15590.7 11666.3 7784.1 4469.4 1788.4 0
5092.4 5594.6 6216.9 6814.9 7223.9 7396.6 7337.2 7099.2 6774 6435.8
6117.3 5842.3 5626.6 5509.6 5647.5 6253.1 7411.5 9029.8 10968.7 13068.6
15170 17235.3 19338.4 21642.5 25062 28573.1 28524.2 26215.9 23906.1 21383.6
18209.2 14481.8 10829.2 7207.7 3995.9 1551.5 0
5092.4 5577 6177.9 6751 7148.4 7341.9 7335.3 7178.3 6948.7 6692.8
6429.3 6188.2 5986.9 5848.2 5882.8 6268.3 7143.8 8446 10033.3 11719.1
13430.8 15157.9 17026.4 19308 22852.7 26549.2 25952.3 23536 21509.6 19508.6
16750.5 13372.8 9991.6 6631.2 3522.2 1314.7 0
5092.4 5547.5 6105.7 6644.9 7024 7229.7 7264.5 7177.2 7041.6 6885
6721.3 6574.7 6463 6386.7 6443.8 6778.3 7523 8664.4 10129.8 11738.6
13427.5 15253.2 17397.5 20052.1 23777 26653.6 25553.2 23349 21425.8 19448.7
16527.9 13054.3 9595.8 6188.8 3146.1 1104.8 0
5092.4 5518 6033.8 6538.8 6899.5 7117.2 7194 7175.8 7134.4 7077.3
7013.2 6961.4 6939 6925.3 7005 7288.4 7902.3 8882.9 10226.1 11758.1
13424.2 15348.4 17768.5 20796.4 24701.3 26757.7 25154 23161.8 21342.2 19388.5
16305.3 12735.8 9199.9 5746.6 2769.9 895 0
5092.4 5497 5961.1 6420.9 6760 6966.1 7063.6 7087.7 7103.5 7117.6
7140.2 7188.7 7277.4 7388.8 7572.3 7955.9 8628.3 9603.2 10873.3 12387.8
14201.5 16289.7 18698.7 21303.1 23914.3 24608 23136.4 21242.9 19254.8 16993.2
13826.4 10421.5 7253.2 4415.5 2063.5 657.6 0
5092.4 5476.3 5888.6 6302.9 6620.5 6814.9 6933.1 6999.5 7072.8 7157.8
7267.3 7415.8 7616.1 7852.5 8139.8 8623.4 9354.2 10323.5 11520.3 13017.2
14979.1 17231.2 19628.8 21809.6 23127.6 22458.3 21118.8 19324 17167.7 14598
11347.4 8107.5 5306.3 3084.5 1357.1 420.1 0
5092.4 5434.3 5795.8 6149.7 6426.8 6602.1 6711.3 6774.6 6839.1 6919
7033.2 7192.6 7400.3 7638.9 7935.4 8362.7 8974.4 9775.1 10780.7 11976.2
13409.7 14915.6 16250.6 17196.8 17433.2 16437.6 15028.9 13352.5 11523.3 9540.3
7267.1 5086.3 3277 1896.6 853.2 279.4 0
5092.4 5392.3 5703 5996.7 6233.2 6389.5 6489.5 6549.7 6605.2 6680.1
6799.3 6969.3 7184.8 7425.5 7730.8 8102 8594.5 9226.8 10041.1 10935.1
11840.2 12600 12872.6 12583.9 11738.6 10416.9 8939 7381 5878.9 4482.7
3186.7 2065.1 1247.7 708.9 349.4 138.7 0
5092.4 5347.6 5610.4 5855.2 6046.1 6177.7 6259.7 6299 6329.7 6371.1
6446.1 6563.4 6715.2 6873.7 7054.3 7256.5 7513.3 7849.2 8291.2 8762.1
9199.1 9482.8 9420.3 8980.2 8161.3 7053.9 5924 4817.2 3792.9 2899.7
2104.6 1426.1 918.8 565.1 302.1 125.3 0
5092.4 5303 5518 5713.8 5859.3 5965.8 6029.9 6048.3 6054.2 6062
6092.9 6157.3 6245.7 6321.9 6377.8 6411 6431.9 6471.6 6541.3 6589.2
6557.9 6365.4 5967.8 5376.7 4583.9 3690.9 2909.2 2253.5 1706.9 1316.7
1022.4 787.1 590.1 421.7 255 111.8 0
5092.4 5258.1 5424.7 5576 5692.1 5768.5 5802.7 5784.5 5734.5 5673.1
5612.5 5572.1 5553.1 5529.7 5485.5 5409.9 5305.7 5198.3 5098.4 5016
4926.1 4774.2 4522.5 4167.7 3706.9 3155.5 2659.3 2182.5 1727.2 1377.8
1077.9 824.8 605.8 424.4 253.6 110.4 0
5092.4 5213.1 5331.7 5438.2 5524.6 5571.1 5575.4 5520.7 5414.8 5284.2
5132.4 4986.8 4860.2 4737.1 4593.7 4408.8 4179.8 3925.4 3655.7 3442.7
3294.2 3183.2 3077.3 2958.5 2829.9 2620 2409.4 2111.4 1747.3 1439.2
1133.4 862.7 621.4 427.6 252.1 109 0
5092.4 5170.1 5244.8 5316.9 5381.2 5408.7 5387.4 5294.6 5134.6 4946.8
4737.1 4545.4 4385.2 4247 4111.2 3951.4 3760.6 3550.2 3326.6 3149.8
3032.4 2955 2898.9 2832.5 2730.8 2554.2 2378.3 2128.8 1827.9 1553.3
1261.2 986.8 726.5 504.9 308.7 132.1 0
5092.4 5127.1 5157.8 5195.5 5237.3 5246.3 5199.4 5068.5 4854.3 4609.3
4342 4104 3910.1 3756.7 3628.7 3493.9 3341.5 3175 2997.6 2856.9
2770.5 2726.9 2720.5 2706.4 2631.8 2488.5 2347.3 2146 1908.2 1667.2
1389 1110.9 831.5 582.3 365.4 155.4 0
5092.4 5085.5 5075.7 5083.6 5099.2 5101.1 5038.6 4879.4 4634.1 4358.6
4085 3870.1 3713.7 3598.5 3496.8 3378.6 3236.9 3078.7 2899.9 2730.8
2604.8 2536.4 2543.2 2550.1 2528.6 2475.8 2348.8 2141.7 1908.2 1686.4
1477.3 1256.5 1005.4 730.8 475.8 201.3 0
5092.4 5039.2 4994.7 4978.6 4986.4 4996.2 4954.6 4827.6 4620.4 4385.4
4157.3 3958 3782.7 3629.1 3484.1 3332.1 3165.6 2988.8 2812.9 2656
2517.8 2414.9 2360.1 2327.3 2296.4 2260.5 2184.7 2049.4 1877.9 1686.8
1469.9 1252.6 1004.8 739 486.6 214.9 0
5092.4 5001.7 4923.9 4884.4 4887.2 4914.9 4915.7 4841.8 4686.9 4483.7
4270.7 4067.4 3869.5 3680.5 3498.2 3316.5 3130.3 2941.9 2767.2 2617.7
2483.8 2381.3 2307 2249.9 2196.2 2135 2051.4 1938.5 1798.9 1632.6
1428.2 1219.2 976.8 725.4 471.9 209.1 0
5092.4 4964.4 4853 4790.4 4787.9 4834 4877 4855.9 4753.3 4581.9
4384 4176.9 3956.6 3731.9 3512.5 3300.8 3094.9 2895 2721.7 2579.4
2450 2347.8 2254 2172.6 2095.8 2009.8 1917.9 1827.5 1720 1578.5
1386.4 1185.7 948.7 711.7 457.3 203.2 0
5092.4 4930.6 4793.6 4712.3 4709.7 4782 4884.1 4941.1 4901.2 4750.8
4535.8 4301.7 4060.2 3814.6 3575.6 3346.2 3127.5 2921.6 2743.9 2600.5
2482.9 2397.3 2324.2 2248 2162 2051.8 1934.2 1822.4 1702.4 1552.7
1361.8 1160.7 927.8 696.8 440.6 200.1 0
5092.4 4896.9 4734.4 4634.1 4631.6 4730.5 4891.1 5026.3 5049.4 4920
4687.9 4426.4 4163.8 3897.4 3638.5 3391.3 3160.2 2948.3 2766.6 2621.4
2515.9 2446.5 2394.2 2323.4 2228.1 2093.8 1950.2 1817.3 1684.8 1527.1
1337 1135.7 906.7 682 424 197 0
5092.4 4867.4 4682 4568.3 4560.6 4674.6 4876.6 5071.6 5144.1 5043.3
4809.2 4523.7 4244.5 3974.8 3715.1 3467.7 3234 3018.3 2833 2686.5
2577.2 2502.8 2454.7 2394.5 2309.7 2189 2052.2 1911.5 1767.7 1592.4
1385.4 1175.2 939.5 679.2 410 196.4 0
5092.4 4837.9 4629.6 4502.2 4489.5 4619.1 4862.2 5116.8 5238.9 5166.6
4930.6 4621 4325.4 4052.4 3791.9 3544.3 3307.9 3088.4 2899.5 2751.4
2638.4 2558.9 2515.3 2465.7 2391.4 2284.3 2154.4 2005.9 1850.5 1657.5
1433.9 1214.5 972.2 676.5 395.7 195.8 0
5092.4 4808.2 4582.1 4444 4424.1 4551.3 4803.3 5069.3 5217 5179.9
4975.9 4671.4 4366.4 4097.9 3846.6 3611.9 3385.7 3172.5 2986.6 2837.3
2715.4 2630.6 2578.2 2527.8 2454.5 2351.7 2218.9 2067 1903.3 1705.1
1477.1 1251.6 1003.4 665.6 365.4 172.7 0
5092.4 4778.7 4534.5 4386 4358.6 4483.7 4744.5 5022 5194.9 5193
5021 4722.1 4407.4 4143.6 3901.3 3679.5 3463.6 3256.5 3073.8 2923.3
2792.4 2702.5 2641 2590.1 2517.8 2419.2 2283.4 2128 1956 1752.8
1520.3 1288.7 1034.7 654.6 335.1 149.5 0
5092.4 4755.9 4497.9 4342.4 4306.6 4417.2 4650 4896.8 5051.7 5056.2
4908.9 4642.1 4346.7 4087.8 3861.5 3661.2 3468.1 3279 3106 2960.4
2840.1 2759 2700.7 2650.5 2578.4 2474.7 2332.2 2170.2 1994.1 1790.1
1554.3 1324.5 1061.9 712.5 389.3 172.2 0
5092.4 4732.8 4461.2 4299 4254.4 4350.8 4555.4 4771.5 4908.7 4919.4
4796.9 4562.4 4285.7 4031.7 3821.8 3642.8 3472.4 3301.4 3138.3 2997.6
2887.8 2815.5 2760.7 2710.7 2639 2530.2 2381.1 2212.4 2032.3 1827.5
1588.3 1360 1088.8 770.3 443.6 195 0
5092.4 4714.2 4435.6 4268.5 4220.4 4306.8 4488.5 4673 4787.9 4795.1
4686.3 4476.6 4224.4 3982.6 3776.5 3601.2 3437 3271.5 3111.3 2978.8
2886.6 2825.6 2774.8 2725 2654.6 2545.2 2396.5 2227.5 2046.7 1844.7
1606.3 1376.9 1111.1 808.2 490.5 214 0
5092.4 4695.7 4410 4238 4186 4262.8 4421.7 4574.5 4667.3 4670.7
4576.1 4390.8 4162.6 3933.6 3731.3 3559.4 3401.7 3241.8 3084.5 2960.1
2885.8 2835.8 2788.9 2739.2 2670.3 2560.2 2411.7 2242.3 2061.2 1861.9
1624.2 1393.7 1133.4 846.1 537.4 232.9 0
5092.4 4681.2 4391.8 4217.1 4166.3 4240.8 4391 4529.2 4609.3 4609.5
4522.9 4355.3 4144.4 3921.7 3713.2 3526.3 3353.6 3182.2 3016.3 2899.5
2837.3 2796.3 2754.5 2704.5 2636.3 2529.6 2382.2 2215.2 2039.1 1843.5
1615.3 1381.2 1127.9 843.8 533.5 228.2 0
5092.4 4666.8 4373.6 4196.4 4146.6 4218.9 4360.6 4483.7 4551.1 4548.1
4470 4319.5 4126.1 3909.7 3695.2 3493.5 3305.9 3122.6 2948.3 2838.9
2788.9 2756.8 2720.1 2669.7 2602.5 2498.9 2352.7 2188.2 2017 1825.1
1606.3 1368.3 1122.6 841.2 529.6 223.2 0
5092.4 4653.5 4359.8 4183.9 4136 4209.9 4348.8 4468.8 4532.5 4527.6
4450.6 4310.7 4126.1 3911.3 3691.3 3476.1 3273.5 3075.5 2893 2787.7
2741.6 2714.4 2683 2632.9 2564.5 2459 2314 2152.2 1982.6 1792.3
1578.7 1340.5 1085.3 809.8 504.9 210.7 0
5092.4 4640 4345.9 4171.6 4125.5 4200.9 4337.1 4453.8 4513.9 4507.1
4431.5 4301.9 4126.1 3913.1 3687.4 3458.7 3241.4 3028.4 2837.7 2736.7
2694.3 2672.2 2645.8 2596 2526.6 2419.2 2275.5 2116.3 1948.2 1759.7
1551.2 1312.8 1047.8 778.1 480.3 197.8 0
5092.4 4623.4 4332.2 4162.2 4121.2 4199.3 4336.1 4451.4 4508.1 4498.3
4420.1 4299 4129 3916 3685.4 3449 3222.3 2997.6 2802.2 2702.5
2661.5 2641.9 2618.5 2567.7 2497.3 2384 2245.2 2088.9 1917 1729.4
1522.2 1289.7 1004.4 750.4 455.3 185.6 0
5092.4 4640 4345.9 4171.6 4125.5 4200.9 4337.1 4453.8 4513.9 4507.1
4431.5 4301.9 4126.1 3913.1 3687.4 3458.7 3241.4 3028.4 2837.7 2736.7
2694.3 2672.2 2645.8 2596 2526.6 2419.2 2275.5 2116.3 1948.2 1759.7
1551.2 1312.8 1047.8 778.1 480.3 197.8 0
5092.4 4653.5 4359.8 4183.9 4136 4209.9 4348.8 4468.8 4532.5 4527.6
4450.6 4310.7 4126.1 3911.3 3691.3 3476.1 3273.5 3075.5 2893 2787.7
2741.6 2714.4 2683 2632.9 2564.5 2459 2314 2152.2 1982.6 1792.3
1578.7 1340.5 1085.3 809.8 504.9 210.7 0
5092.4 4666.8 4373.6 4196.4 4146.6 4218.9 4360.6 4483.7 4551.1 4548.1
4470 4319.5 4126.1 3909.7 3695.2 3493.5 3305.9 3122.6 2948.3 2838.9
2788.9 2756.8 2720.1 2669.7 2602.5 2498.9 2352.7 2188.2 2017 1825.1
1606.3 1368.3 1122.6 841.2 529.6 223.2 0
5092.4 4681.2 4391.8 4217.1 4166.3 4240.8 4391 4529.2 4609.3 4609.5
4522.9 4355.3 4144.4 3921.7 3713.2 3526.3 3353.6 3182.2 3016.3 2899.5
2837.3 2796.3 2754.5 2704.5 2636.3 2529.6 2382.2 2215.2 2039.1 1843.5
1615.3 1381.2 1127.9 843.8 533.5 228.2 0
5092.4 4695.7 4410 4238 4186 4262.8 4421.7 4574.5 4667.3 4670.7
4576.1 4390.8 4162.6 3933.6 3731.3 3559.4 3401.7 3241.8 3084.5 2960.1
2885.8 2835.8 2788.9 2739.2 2670.3 2560.2 2411.7 2242.3 2061.2 1861.9
1624.2 1393.7 1133.4 846.1 537.4 232.9 0
5092.4 4714.2 4435.6 4268.5 4220.4 4306.8 4488.5 4673 4787.9 4795.1
4686.3 4476.6 4224.4 3982.6 3776.5 3601.2 3437 3271.5 3111.3 2978.8
2886.6 2825.6 2774.8 2725 2654.6 2545.2 2396.5 2227.5 2046.7 1844.7
1606.3 1376.9 1111.1 808.2 490.5 214 0
5092.4 4732.8 4461.2 4299 4254.4 4350.8 4555.4 4771.5 4908.7 4919.4
4796.9 4562.4 4285.7 4031.7 3821.8 3642.8 3472.4 3301.4 3138.3 2997.6
2887.8 2815.5 2760.7 2710.7 2639 2530.2 2381.1 2212.4 2032.3 1827.5
1588.3 1360 1088.8 770.3 443.6 195 0
5092.4 4755.9 4497.9 4342.4 4306.6 4417.2 4650 4896.8 5051.7 5056.2
4908.9 4642.1 4346.7 4087.8 3861.5 3661.2 3468.1 3279 3106 2960.4
2840.1 2759 2700.7 2650.5 2578.4 2474.7 2332.2 2170.2 1994.1 1790.1
1554.3 1324.5 1061.9 712.5 389.3 172.2 0
5092.4 4778.7 4534.5 4386 4358.6 4483.7 4744.5 5022 5194.9 5193
5021 4722.1 4407.4 4143.6 3901.3 3679.5 3463.6 3256.5 3073.8 2923.3
2792.4 2702.5 2641 2590.1 2517.8 2419.2 2283.4 2128 1956 1752.8
1520.3 1288.7 1034.7 654.6 335.1 149.5 0
5092.4 4808.2 4582.1 4444 4424.1 4551.3 4803.3 5069.3 5217 5179.9
4975.9 4671.4 4366.4 4097.9 3846.6 3611.9 3385.7 3172.5 2986.6 2837.3
2715.4 2630.6 2578.2 2527.8 2454.5 2351.7 2218.9 2067 1903.3 1705.1
1477.1 1251.6 1003.4 665.6 365.4 172.7 0
5092.4 4837.9 4629.6 4502.2 4489.5 4619.1 4862.2 5116.8 5238.9 5166.6
4930.6 4621 4325.4 4052.4 3791.9 3544.3 3307.9 3088.4 2899.5 2751.4
2638.4 2558.9 2515.3 2465.7 2391.4 2284.3 2154.4 2005.9 1850.5 1657.5
1433.9 1214.5 972.2 676.5 395.7 195.8 0
5092.4 4867.4 4682 4568.3 4560.6 4674.6 4876.6 5071.6 5144.1 5043.3
4809.2 4523.7 4244.5 3974.8 3715.1 3467.7 3234 3018.3 2833 2686.5
2577.2 2502.8 2454.7 2394.5 2309.7 2189 2052.2 1911.5 1767.7 1592.4
1385.4 1175.2 939.5 679.2 410 196.4 0
5092.4 4896.9 4734.4 4634.1 4631.6 4730.5 4891.1 5026.3 5049.4 4920
4687.9 4426.4 4163.8 3897.4 3638.5 3391.3 3160.2 2948.3 2766.6 2621.4
2515.9 2446.5 2394.2 2323.4 2228.1 2093.8 1950.2 1817.3 1684.8 1527.1
1337 1135.7 906.7 682 424 197 0
5092.4 4930.6 4793.6 4712.3 4709.7 4782 4884.1 4941.1 4901.2 4750.8
4535.8 4301.7 4060.2 3814.6 3575.6 3346.2 3127.5 2921.6 2743.9 2600.5
2482.9 2397.3 2324.2 2248 2162 2051.8 1934.2 1822.4 1702.4 1552.7
1361.8 1160.7 927.8 696.8 440.6 200.1 0
5092.4 4964.4 4853 4790.4 4787.9 4834 4877 4855.9 4753.3 4581.9
4384 4176.9 3956.6 3731.9 3512.5 3300.8 3094.9 2895 2721.7 2579.4
2450 2347.8 2254 2172.6 2095.8 2009.8 1917.9 1827.5 1720 1578.5
1386.4 1185.7 948.7 711.7 457.3 203.2 0
5092.4 5001.7 4923.9 4884.4 4887.2 4914.9 4915.7 4841.8 4686.9 4483.7
4270.7 4067.4 3869.5 3680.5 3498.2 3316.5 3130.3 2941.9 2767.2 2617.7
2483.8 2381.3 2307 2249.9 2196.2 2135 2051.4 1938.5 1798.9 1632.6
1428.2 1219.2 976.8 725.4 471.9 209.1 0
5092.4 5039.2 4994.7 4978.6 4986.4 4996.2 4954.6 4827.6 4620.4 4385.4
4157.3 3958 3782.7 3629.1 3484.1 3332.1 3165.6 2988.8 2812.9 2656
2517.8 2414.9 2360.1 2327.3 2296.4 2260.5 2184.7 2049.4 1877.9 1686.8
1469.9 1252.6 1004.8 739 486.6 214.9 0
5092.4 5085.5 5075.7 5083.6 5099.2 5101.1 5038.6 4879.4 4634.1 4358.6
4085 3870.1 3713.7 3598.5 3496.8 3378.6 3236.9 3078.7 2899.9 2730.8
2604.8 2536.4 2543.2 2550.1 2528.6 2475.8 2348.8 2141.7 1908.2 1686.4
1477.3 1256.5 1005.4 730.8 475.8 201.3 0
5092.4 5127.1 5157.8 5195.5 5237.3 5246.3 5199.4 5068.5 4854.3 4609.3
4342 4104 3910.1 3756.7 3628.7 3493.9 3341.5 3175 2997.6 2856.9
2770.5 2726.9 2720.5 2706.4 2631.8 2488.5 2347.3 2146 1908.2 1667.2
1389 1110.9 831.5 582.3 365.4 155.4 0
5092.4 5170.1 5244.8 5316.9 5381.2 5408.7 5387.4 5294.6 5134.6 4946.8
4737.1 4545.4 4385.2 4247 4111.2 3951.4 3760.6 3550.2 3326.6 3149.8
3032.4 2955 2898.9 2832.5 2730.8 2554.2 2378.3 2128.8 1827.9 1553.3
1261.2 986.8 726.5 504.9 308.7 132.1 0
5092.4 5213.1 5331.7 5438.2 5524.6 5571.1 5575.4 5520.7 5414.8 5284.2
5132.4 4986.8 4860.2 4737.1 4593.7 4408.8 4179.8 3925.4 3655.7 3442.7
3294.2 3183.2 3077.3 2958.5 2829.9 2620 2409.4 2111.4 1747.3 1439.2
1133.4 862.7 621.4 427.6 252.1 109 0
5092.4 5258.1 5424.7 5576 5692.1 5768.5 5802.7 5784.5 5734.5 5673.1
5612.5 5572.1 5553.1 5529.7 5485.5 5409.9 5305.7 5198.3 5098.4 5016
4926.1 4774.2 4522.5 4167.7 3706.9 3155.5 2659.3 2182.5 1727.2 1377.8
1077.9 824.8 605.8 424.4 253.6 110.4 0
5092.4 5303 5518 5713.8 5859.3 5965.8 6029.9 6048.3 6054.2 6062
6092.9 6157.3 6245.7 6321.9 6377.8 6411 6431.9 6471.6 6541.3 6589.2
6557.9 6365.4 5967.8 5376.7 4583.9 3690.9 2909.2 2253.5 1706.9 1316.7
1022.4 787.1 590.1 421.7 255 111.8 0
5092.4 5347.6 5610.4 5855.2 6046.1 6177.7 6259.7 6299 6329.7 6371.1
6446.1 6563.4 6715.2 6873.7 7054.3 7256.5 7513.3 7849.2 8291.2 8762.1
9199.1 9482.8 9420.3 8980.2 8161.3 7053.9 5924 4817.2 3792.9 2899.7
2104.6 1426.1 918.8 565.1 302.1 125.3 0
5092.4 5392.3 5703 5996.7 6233.2 6389.5 6489.5 6549.7 6605.2 6680.1
6799.3 6969.3 7184.8 7425.5 7730.8 8102 8594.5 9226.8 10041.1 10935.1
11840.2 12600 12872.6 12583.9 11738.6 10416.9 8939 7381 5878.9 4482.7
3186.7 2065.1 1247.7 708.9 349.4 138.7 0
5092.4 5434.3 5795.8 6149.7 6426.8 6602.1 6711.3 6774.6 6839.1 6919
7033.2 7192.6 7400.3 7638.9 7935.4 8362.7 8974.4 9775.1 10780.7 11976.2
13409.7 14915.6 16250.6 17196.8 17433.2 16437.6 15028.9 13352.5 11523.3 9540.3
7267.1 5086.3 3277 1896.6 853.2 279.4 0
5092.4 5476.3 5888.6 6302.9 6620.5 6814.9 6933.1 6999.5 7072.8 7157.8
7267.3 7415.8 7616.1 7852.5 8139.8 8623.4 9354.2 10323.5 11520.3 13017.2
14979.1 17231.2 19628.8 21809.6 23127.6 22458.3 21118.8 19324 17167.7 14598
11347.4 8107.5 5306.3 3084.5 1357.1 420.1 0
